Battery energy storage systems (BESS) require specialised cables rated for DC voltages up to 1500V, continuous operation at temperatures from -40°C to +120°C, and halogen-free flame-retardant construction that meets IEC 60332-3 fire propagation standards. LAPP’s ÖLFLEX® DC ESS cable series — purpose-built for energy storage — delivers this alongside UV resistance, oil resistance, and cross-sections from 1.5mm² to 400mm² for installations ranging from commercial rooftop batteries to utility-scale grid storage.
Grid-scale BESS installations are expanding rapidly across ASEAN, driven by solar integration targets in Indonesia, Vietnam, and the Philippines. Every installation depends on cables and connectors to carry DC power from battery racks to inverters, transmit BMS data between cells and controllers, and route EMS signals to SCADA systems. Getting the cabling wrong — whether through underrated voltage, inadequate fire protection, or incompatible connectors — risks system downtime, safety incidents, and costly rework.
LAPP provides the cables AND connectors for every connection point in a BESS installation: ÖLFLEX® DC ESS for DC power, UNITRONIC® for BMS communication, ETHERLINE® for EMS networking, and EPIC® BATTERY connectors for modular battery rack connections — all from a single source.
What Cables Are Required for Battery Energy Storage Systems?
A BESS installation needs four distinct cable types, each serving a different function within the system architecture.
DC Power Cables carry high-current energy between battery modules, DC bus bars, and inverters. These cables must handle voltages up to 1500V DC and withstand the thermal load of continuous charge-discharge cycles. LAPP’s ÖLFLEX® DC ESS SC series is engineered specifically for this role, with a halogen-free cross-linked polyolefin insulation rated for 1500V DC and conductor temperatures up to 120°C.
BMS Communication Cables connect battery cells to the battery management system, transmitting voltage, temperature, and state-of-charge data in real time. LAPP’s UNITRONIC® LiYCY (TP) twisted-pair cables and UNITRONIC® BUS CAN cables provide shielded, interference-resistant signal paths for reliable BMS communication.
EMS and SCADA Networking Cables link the energy management system to site-wide monitoring and grid dispatch systems. LAPP’s ETHERLINE® Cat.6A industrial Ethernet cables support the high-speed data transfer that EMS platforms require for real-time load balancing and grid response.
Grounding and Protective Cables ensure fault current dissipation and personnel safety. These run between battery racks, inverter frames, and the site earthing system.
Each cable type operates under different electrical, thermal, and environmental conditions. Sourcing them from separate suppliers introduces compatibility risks and splits accountability when problems arise. A single-source approach from LAPP simplifies this.
How Do You Select DC Cables for 1500V BESS Applications?
Selecting DC cables for a BESS installation involves five key criteria — and cutting corners on any one of them creates risk.
Voltage Rating. The cable must be rated for the maximum system voltage. LAPP’s ÖLFLEX® DC ESS SC carries a nominal 1500V DC rating with a 6500V AC test voltage, providing a margin above the 1500V class systems now standard in utility-scale BESS.
Fire Safety. Battery installations carry inherent fire risk. The ÖLFLEX® DC ESS SC meets IEC 60332-1-2 (single cable flame test), IEC 60332-3-24 and IEC 60332-3-25 (grouped cable flame propagation), and produces zero halogen gases (IEC 60754-1), no corrosive fumes (IEC 60754-2), and low smoke density (IEC 61034-2) — all critical for containerized BESS where enclosed spaces amplify fire hazard.
Temperature Range. Charge-discharge cycles generate heat; outdoor installations face ambient extremes. The ÖLFLEX® DC ESS SC operates from -40°C to +120°C conductor temperature in fixed installations, covering both tropical ASEAN conditions and cold-start scenarios.
UV and Chemical Resistance. Outdoor BESS sites expose cables to UV radiation, moisture, and potential contact with battery electrolyte. The ÖLFLEX® DC ESS SC is UV resistant per ISO 4892-2, oil resistant per IEC 60227-1, and ozone resistant per EN 50396. The electron beam cross-linked polymer compound resists oils, fuels, alkalis, and acids.
Conductor Sizing. The series ranges from 1.5mm² to 400mm², with fine-wire tinned copper strands per IEC 60228 Class 5 for flexibility during installation in tight container environments.
LAPP’s BESS Connectivity Portfolio: Cables and Connectors by Application
Beyond cables, LAPP manufactures connectors purpose-built for energy storage. The EPIC® BATTERY connector series handles front-panel connections between battery modules — rated 1500V DC with current options of 120A, 250A, and 350A.
The EPIC® BATTERY connector features mechanical coding and colour-coded housings (black for negative, red/orange for positive) to prevent mismating during installation. The polyamide housing is rated UL94 V-0 for flammability, with an operating temperature range of -40°C to +125°C and a 360° rotatable plug connection for flexible wiring inside battery racks.
BESS Cable and Connector Selection by Application:
DC power (battery to inverter): ÖLFLEX® DC ESS SC — 1500V DC, -40 to +120°C, halogen-free
Battery rack connections: EPIC® BATTERY M / F — 1500V DC, up to 350A, UL94 V-0
BMS communication: UNITRONIC® LiYCY (TP) — Shielded twisted pair, EMI resistant
BMS fieldbus: UNITRONIC® BUS CAN — CAN bus protocol support
EMS / SCADA networking: ETHERLINE® Cat.6A — Industrial Ethernet, high-speed data
Power distribution: ÖLFLEX® Classic 110 — General power and control
Cable protection: SILVYN® conduit systems — UV and mechanical protection
Cable entry: SKINTOP® cable glands — IP-rated sealing
This integrated portfolio — from DC power cables to data communication cables to battery connectors — means every component is engineered to work with the others.
Why Choose a Single-Source Supplier for BESS Cabling?
BESS projects involve coordination between R&D, design teams, production departments, and on-site installers. When cables come from one supplier, connectors from another, and communication cables from a third, accountability fragments.
LAPP’s single-source approach delivers three measurable advantages for BESS integrators.
Guaranteed Compatibility. ÖLFLEX® DC ESS cables and EPIC® BATTERY connectors are designed as matched components. Cable outer diameters, sealing systems, and termination specifications align at the design stage — eliminating the mismatch problems that occur when sourcing cables and connectors separately.
Simplified Procurement. One purchase order, one delivery schedule, one technical contact. For EPC contractors managing multiple BESS sites across ASEAN, this reduces procurement overhead and shortens lead times.
Local ASEAN Support. LAPP maintains regional inventory and engineering support across Singapore, Malaysia, Indonesia, Thailand, Vietnam, and the Philippines. Technical teams are available for cable selection, custom pre-assembled harnesses through LAPP Harnessing Solutions, and on-site specification support — backed by over 60 years of German-engineered reliability.
Talk to Our Engineers
Whether you’re specifying cables for a new BESS installation, upgrading existing battery storage connectivity, or consolidating your cable and connector procurement under a single supplier — our engineering team can help.
LAPP’s energy storage portfolio covers DC power cables, BMS communication cables, EMS networking, and battery connectors with over 60 years of connectivity expertise behind every product.
Talk to our engineers to discuss your BESS cabling requirements, request product samples, or explore pre-assembled cable harnesses for your energy storage project.
Browse Renewable Energy Cables on the LAPP SEA eShop