LSZH Cables: Boost Safety in Building Infrastructure
What happens when the very cables powering your ‘smart’ building become its biggest fire risk? HVAC, lighting, security—these essential systems rely heavily on reliable connectivity. But with greater connectivity comes greater...
EMC Shielding for Smart Production Lines: A 4-Step Guide to Eliminating Signal Noise
Your new pick-and-place robot in Malaysia is quick, yet it keeps dropping parts. The gripper, PLC logic, and vision system are all fine. The hidden culprit? A Variable Frequency Drive...
UV-Resistant Cables: Powering Solar & Wind in Southeast Asia
Picture a technician clambering across a Manila rooftop at high noon: the panels read 65 °C, and a faint whiff of burnt plastic betrays cables whose jackets have begun to crack....
Robot Cable vs. Drag‑Chain Cable: A Guide to Failure Modes
Your new robotic welding cell in your factory in the Philippines looks impressive, but it stops mid‑cycle with a position error. After hours of diagnostics, a technician finds the cause:...
Shielded Data Cables: Reliable Performance in EMI Hotspots
When a 250 kW motor roars to life, its electromagnetic buzz can knock sensors offline in a heartbeat. Welding guns, VFD‑driven motors, and robot arms flood the air with interference that...
Copper vs Aluminium Cable for DC Power Distribution in Machinery
Your new machine passes factory testing with flying colours. But three months after installation at a customer’s site in a humid coastal city like Da Nang, a critical drive fails....
Drag-Chain Cable for High-Speed Palletisers: 5 Tests Your Supplier Must Pass
It’s peak season at your distribution centre in Singapore, and the main palletiser goes down. The error code points to the robotic arm. The cause isn’t a motor or a...
Smoke Without A Fire: Fire Resistant and Halogen-Free Cabling
Fire poses a significant danger to life and property in any environment, but some are exposed to a much higher risk of it than others. You can mitigate some of...