Technical tables & selection tables

Technical tables

You can find the technical tables from our current main catalogue as a PDF file in the online catalogue.

T0 Safe use of our products

T1 Chemical resistance of cable and wires

T2 Installation guidelines PROFIBUS UNITRONIC® BUS PB Industrial Ethernet cables ETHERLINE®

T3 installation guidelines for ÖLFLEX® FD CHAIN, UNITRONIC® FD, ETHERLINE® FD and HITRONIC® FD cables in cable chains

T4 installation guidelines ÖLFLEX® CRANE NSHTÖU, ÖLFLEX® CRANE VS (N)SHTÖU and ÖLFLEX® CRANE PUR

T5 installation guidelines for lift control cables ÖLFLEX® LIFT, ÖLFLEX® LIFT T, ÖLFLEX® LIFT S

T6 type abbreviation

T7 core int code for ÖLFLEX® and UNITRONIC® cables

T8 thermoelectric and compensating cables – colour codes and background information

T9 core int code as per VDE and DIN colour code

T10 core int code according to VDE colour code for telephone cables

T11 conductor resistances and strand structure, metric

T12 load capacity basic table reduction table

T13 load capacity according to the National Electric Code of the USA

T14 European Construction Products Regulation

T15 properties of insulation and sheathing of cables and wires

T16 Anglo-American dimensions

T19 Installation guidelines for cables

T20 cable drum transport damage, losses, rental and handling

T21 thread dimensions for cable glands

T22 protection classes according to DIN EN 60529

T23 cable glands

T24 Chemical resistance of plastics

T25 Registered trademarks

T26 products with certification for Russia

T27 Fire load calculations on cables and wires

T28 radiation resistance

T29 Use of UL-approved cables

T30 environmental information

T31 EPIC® housings and inserts

selection tables

A1 flexible power and control cables

A2-1 cables for use in cable chains – bending cycles and application parameters

A2-2 data cables for use in cable chains – bending cycles and application parameters

A2 cables for use in cable chains or robot applications

A3 cables for conveyor technology application areas

A4 halogen-free cables

A5 data cables for low-frequency analogue-digital signal transmission

A6 UNITRONIC® COAXIAL/BUS/LAN cables – COAXIAL/BUS/LAN cable interfaces.

A7 UNITRONIC® BUS and ETHERLINE® – which cable suits which fieldbus system?

A8 Cable entries at a glance

A9 DESINA-compliant cables

A10 Technical data of EPIC® rectangular connectors

A11 Application possibilities of HITRONIC® LWL components at a glance

A12 applications of servo cables in electric drive systems PDS

A13 Cables for expanded ambient temperature ranges

A15 FLEXIMARK® marking systems Resistance of FLEXIMARK® labels