ÖLFLEX® SOLAR XLR-E I+E 1X10 WH/BK
Solar cable; 1X10; white/black; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree

ÖLFLEX® SOLAR XLR-E I+E 1X10 WH/BK
Solar cable; 1X10; white/black; U0/U: 1 /1 kV; Electron beam cross-linked polymer compound; Fixed Installation; Halogenfree
ÖLFLEX® SOLAR XLR-E I+E 1X10 WH/BK
SGD 3.53
/

ÖLFLEX® SOLAR XLR-E I+E 1X10 WH/BK
SGD 3.53
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Solar cable |
| Copper index | 96.000 kg/km |
| Weight | 140 kg/km |
Electrical Characteristics
| Operating voltage (max.) | 1,8 kV DC |
| Nominal voltage | U0/U: 1 /1 kV AC rms according to IEC |
| Test voltage | 6.5 kV |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 7.2 mm |
| Conductor material | Tin-plated copper |
| Harmonised design | H1Z2Z2-K |
| Nominal conductor cross-section (metric) | 10 mm² |
| Cable dimension | 1X10 |
| Shape of cable | Round |
| Outer sheath colour | white/black |
| Insulation colour | white |
| Number of cores | 1 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | IEC 60754-1, IEC 60754-2 |
| Temperature, occasionally moved min | -25 |
| Temperature, fixed installation min | -40 |
| Storage temperature min. | -40 |
| Temperature, fixed installation max | 90 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 28.8 mm |
| Weather-resistant according to | EN 50618 |
| PWIS-free |
|
| Application area | Fixed installation |
| max. conductor temperature, occasionally moved | -25 °C to 90 °C max. conductor temperature |
| Oil-resistant |
|
| Max. storage temperature | 40 |
| Minimum bending radius in mm, occasionally flexing | 108.0 mm |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Water resistant |
|
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN 50618 |
| Halogenfree |
|
| Temperature, occasionally moved max | 90 |
Certifications and Standards
| Product standard DIN / EN | EN 50618 |
| TÜV certified |
|
| HAR-certified |
|
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SOLAR XLR-E I+E



