Technical Attributes

General Information
Product type Kit
Copper index 15000.000  kg/km
Delivery Unit 1.000
Copper index (lb) 33069.512  lb
Weight 27.78 kg
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
Documentation
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® ACCESS KIT IE5 RJ45
Article number Product type
21700131 Kit