EPIC® ULTRA H-A3 SCREW
Spare part

EPIC® ULTRA H-A3 SCREW
Spare part
EPIC® ULTRA H-A3 SCREW
SGD 3.06
/

EPIC® ULTRA H-A3 SCREW
SGD 3.06
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Attaches an EPIC® rectangular connector insert in the rectangular connector housing
Available in different variants, for different rectangular connector housings.
Applications
Spare part for use with EPIC® rectangular connector housings.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Spare part |
| Design size | 3A |
| Delivery Unit | 10.000 |
| Weight | 0.001 kg |
Electrical Characteristics
Product Design
| Material | Stainless steel |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.