EPIC® H-B 10 DF
Docking frame; Design size: 10B



EPIC® H-B 10 DF
Docking frame; Design size: 10B
EPIC® H-B 10 DF
SGD 47.26
/

EPIC® H-B 10 DF
SGD 47.26
/
In stock (346)
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
For "floating" fastening of rectangular connector inserts. This type of fastening allows a movement clearance of 1.5 mm to both axes and thus compensates for mechanical inaccuracies that can occur between the pin and socket insert during frequent plug cycles
Sturdy stainless steel construction
Easy assembly with 4 fastening screws.
Applications
For use with rectangular connector inserts of the EPIC®H-B series.
Technical Attributes
General Information
| Brand | EPIC® |
| Product type | Docking frame |
| Design size | 10B |
| Scope of delivery | including screws |
| Delivery Unit | 2.000 |
| Weight | 0.101 kg |
Electrical Characteristics
Product Design
| Material | Stainless steel |
Product Characteristics
Certifications and Standards
| CE marked |
|
Documentation
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.