COPPER ROPE TINNED CLASS 5 1X35
Single core; 1X35;



COPPER ROPE TINNED CLASS 5 1X35
Single core; 1X35;
COPPER ROPE TINNED CLASS 5 1X35
SGD 15.77
/

COPPER ROPE TINNED CLASS 5 1X35
SGD 15.77
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Benefits
Copper conductor with additional tin coating
Corrosion-resistant and therefore durable even in damp and salty environments
Better suited for soldering compared to bare copper conductors thanks to tin coating
Easy to mould and therefore easy to lay in confined spaces
Fine-wire construction allows use even with vibrations and movement
Various conductor cross-sections available.
Applications
For safety-relevant equipotential bonding on machine parts and IT systems
For the installation of meshed equipotential bonding systems
Can be used in dry and damp environments
Suitable for outdoor use.
Technical Attributes
General Information
| Product type | Single core |
| Copper index | 336.000 kg/km |
| Copper index (lb) | 2257.813 lb |
| Weight | 290 kg/km |
Electrical Characteristics
| Max. conductor resistance at 20°C | 0.565 Ω/km |
Product Design
| Nominal conductor cross-section (metric) | 35 mm² |
| Cable dimension | 1X35 |
| Shape of cable | Round |
| Conductor design | IEC 60228 class 5: fine-wire |
| Stranding type | Bundle stranding |
| Nominal outer diameter | 7.5 mm |
| Conductor material | Tin-plated copper |
| Including protective earth |
|
| Number of cores | 1 |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| UV-resistant |
|
| Halogenfree |
|
Certifications and Standards
| CE marked |
|
| VDE certified |
|
| Flame retardance tested according to UN/ECE-R118 |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List
All articles from Copper Rope Tinned Class 5
| Article number | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|
| 4571212 | 6 | 3.2 | 48 kg/km | ||
| 4571213 | 10 | 4.3 | 86 kg/km | ||
| 4571214 | 16 | 5.1 | 130 kg/km | ||
| 4571215 | 25 | 6.7 | 203 kg/km | ||
| 4571216 | 35 | 7.5 | 290 kg/km | ||
| 4571217 | 50 | 9.2 | 407 kg/km | ||
| 4571218 | 70 | 10.5 | 600 kg/km | ||
| 4571219 | 95 | 12.2 | 795 kg/km | ||
| 4571220 | 120 | 13.6 | 1000 kg/km | ||
| 4571221 | 150 | 15.8 | 1220 kg/km | ||
| 4571222 | 185 | 17 | 1500 kg/km |