SKINDICHT® ZS-XL PG 48
Collar; PG 48; Wrench width: 64mm; Brass Nickel-plated

SKINDICHT® ZS-XL PG 48
Collar; PG 48; Wrench width: 64mm; Brass Nickel-plated
SKINDICHT® ZS-XL PG 48
SGD 95.24
/

SKINDICHT® ZS-XL PG 48
SGD 95.24
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Can be used as an extension part or spare part, Assembling with a wrench
Applications
Hexagonal converter from a PG outer thread to a PG inner thread
Machines, Devices, Housings
Technical Attributes
General Information
| Including lock nut |
|
| Product type | Collar |
| Packaging type | Bag |
| Including o-ring |
|
| Brand | SKINDICHT® |
| Installation type | in threaded borehole |
| Delivery Unit | 10.000 |
| Weight | 0.17 kg |
Electrical Characteristics
Product Design
| Outer thread | PG 48 |
| Total length | 38 |
| Glass-fibre reinforced |
|
| Material body | Brass |
| Cable gland design | Straight |
| Inner thread | PG 48 |
| Pitch of thread | 1,588 |
| Surface protection | Nickel-plated |
| Material body shortname | CuZn |
| Thread size | PG 48 |
| Overall width | 69 |
| Thread length | 15 |
| Spanner size | 64 |
| Clear width | 52.5 |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Temperature (min.) | -60 |
| Suitable for EX-applications |
|
| UV-resistant |
|
| Temperature (max.) | 200 |
| Halogenfree |
|
Certifications and Standards
| EHEDG certified |
|
| Ecolab certified |
|
| cUR recognized |
|
| cUL listed |
|
| CSA certified |
|
| UL listed |
|
| CE marked |
|
| GGVS certified |
|
| UL recognized |
|
| NSF certified |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® ZS/ZS-XL
| Article number | Thread size | Imp hexagonal wrench width | Spanner size | Delivery Unit |
|---|---|---|---|---|
| 52020930 | PG 11 | 20 | 100.000 | |
| 52020940 | PG 9 | 17 | 100.000 | |
| 52020950 | PG 13,5 | 22 | 100.000 | |
| 52020960 | PG 16 | 24 | 50.000 | |
| 52020970 | PG 21 | 30 | 50.000 | |
| 52020980 | PG 29 | 40 | 25.000 | |
| 52020990 | PG 36 | 50 | 10.000 | |
| 52021000 | PG 42 | 57 | 10.000 | |
| 52021010 | PG 48 | 64 | 10.000 | |
| 52100010 | PG 7 | 14 | 100.000 | |
| 52100020 | PG 9 | 17 | 100.000 | |
| 52100030 | PG 11 | 20 | 100.000 | |
| 52100040 | PG 13,5 | 22 | 100.000 | |
| 52100050 | PG 16 | 24 | 50.000 | |
| 52100060 | PG 21 | 30 | 50.000 | |
| 52100070 | PG 29 | 40 | 25.000 | |
| 52100080 | PG 36 | 50 | 10.000 | |
| 52100090 | PG 42 | 57 | 10.000 | |
| 52100100 | PG 48 | 64 | 10.000 |



