TRONIC SINGLE CORE CART 48
Single core trolley; including 48 TRONIC boxes; H05V-K HAR , H07V-K HAR , H07V-U; Rings/coils capacitance: 48


TRONIC SINGLE CORE CART 48
Single core trolley; including 48 TRONIC boxes; H05V-K HAR , H07V-K HAR , H07V-U; Rings/coils capacitance: 48
TRONIC SINGLE CORE CART 48
SGD 7,903.10
/

TRONIC SINGLE CORE CART 48
SGD 7,903.10
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Technical Attributes
General Information
| Product type | Single core trolley |
| Scope of delivery | including 48 TRONIC boxes |
| Suitable cable |
H05V-K |
| Delivery Unit | 1.000 |
| Weight | 106 kg |
Electrical Characteristics
Product Design
| Overall width | 770 |
| Total length | 865 |
| For ring inner diameter (min.) | 80 |
| for cable ring outer diameter (max.) | 295 |
| For max. cable outer diameter | 10 |
| Total height | 1460 |
| For ring inner diameter (max.) | 180 |
| Material | Steel |
| Surface protection | Painted |
| For ring height (max.) | 80 |
| Rings/coils capacitance | 48 |
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.
Product Family List


