技术属性

一般信息
Product type Coaxial cables
Copper index 29.000  kg/km
Copper index (lb) 194.900  lb
Weight 100 kg/km
电气特性
产品设计
Shape of cable Round
base material inner sheath shortname PVC
Nominal outer diameter 10.5  mm
Type of coaxial cables RG FD
Type of overall screen Copper braiding
Conductor count/size RGB FD 3xKx0,6L/2,4
Basic material of outer sheath Polyurethane
Basic material of inner sheath Polyvinylchloride
Including protective earth

Inner conductor material Bare copper
Shielded

Nominal conductor diameter (mm) 0.6
Basic material of outer sheath, short form PUR
产品特点
Flame-retardant

Application area Cable chain
Oil-resistant

For continuous flexing

Fast Connect (FC) cable

UV-resistant

Flame retardance according to IEC 60332-1-2
Halogenfree

认证和标准
CE marked

VDE certified

EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21
EAC-certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from Coaxial cables RGB
Article number Type of coaxial cables Application area Mutual capacitance Inner conductor material Imp diam cond in nom Nominal conductor diameter (mm) Outer conductor second layer Basic material of outer sheath, short form Copper index calc export Weight
0034245 RGB CY Fixed installation Bare copper 0.4 PVC 97 kg/km
0034246 RGB DY Fixed installation Bare copper 0.4 PVC 132 kg/km
0034247 RG FD Cable chain Bare copper 0.6 PUR 100 kg/km