技术属性

一般信息
Product type Dismantling tool
Suitable for Glass fibre cables, Asymmetrical cable design
Delivery Unit 1.000
Weight 0.022 kg
电气特性
产品设计
Overall width 18
Blade material Steel
Blade shape Straight
Total length 100
For max. cable outer diameter 5.9
Total height 18
Material Polyamide
产品特点
认证和标准
TÜV certified

CE marked

GS certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • Trade product, not a LAPP product.
产品系列列表
All articles from FIBRE STRIP dismantling tool
Article number For min. cable outer diameter Imp 4cable outer diam min For max. cable outer diameter Imp 4cable outer diam max For cross-section (min.) For cross-section (max.) for insulation material Product type
61735834 5.9 Dismantling tool