技术属性

一般信息
Product type Single core
Brand ÖLFLEX®
Copper index 4.800  kg/km
Copper index (lb) 32.255  lb
Weight 9 kg/km
电气特性
Nominal voltage U0/U: 300/500 V AC rms according to IEC
Max. conductor resistance at 20°C 36.7  Ω/km
Test voltage 2  kV
产品设计
Shape of cable Round
Single core colour black
Conductor design IEC 60228 class 1: solid conductor
Nominal outer diameter 2  mm
Conductor material Tin-plated copper
Number of cores 1
Nominal conductor cross-section (metric) 0.5  mm²
Cable dimension 1X0.5
Core insulation basic material Silicone
Single core identification Single-coloured
产品特点
Flame-retardant

Application area Fixed installation
Halogen-free according to IEC 60754-1
Oil-resistant

Minimum bending radius with careful bending 3 x outer diameter
UV-resistant

Minimum bending radius, stationary 6 x outer diameter
Temperature, fixed installation -50 °C to 180 °C max. conductor temperature:
Flame retardance according to IEC 60332-1-2
Minimum bending radius in mm, fixed installation 12.0  mm
PWIS-free

Halogenfree

Short-term temperature peaks 200
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
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ÖLFLEX® HEAT 180 SiD
Article number Conductor cross-section (mm2) Single core colour Imp outer diam of core nom Nominal core diameter Copper index calc export Weight
0068001 0.5 black 9 kg/km
0068105 0.5 white 9 kg/km
0069000 0.75 green/yellow 12 kg/km
0069001 0.75 black 12 kg/km
0069002 0.75 blue 12 kg/km
0069003 0.75 brown 12 kg/km
0069105 0.75 white 12 kg/km
0070000 1 green/yellow 15 kg/km
0070001 1 black 15 kg/km
0070002 1 blue 15 kg/km
0070003 1 brown 15 kg/km
0070104 1 red 15 kg/km
0070105 1 white 15 kg/km
0071000 1.5 green/yellow 20 kg/km
0071001 1.5 black 20 kg/km
0071002 1.5 blue 20 kg/km
0071003 1.5 brown 20 kg/km
0071105 1.5 white 20 kg/km
0072001 2.5 black 32 kg/km
0072002 2.5 blue 32 kg/km
0073001 4 black 50 kg/km
0074001 6 black 65 kg/km
0074002 6 blue 65 kg/km