H型梁编码销
Coding element;

H型梁编码销
Coding element;
H型梁编码销
SGD 0.79
/

H型梁编码销
SGD 0.79
/
In stock (1050)
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
福利
For simple and clear identification of connector inserts with an identical number of poles but different assignments or functions
Coding pins are used for mechanical coding of the connector face and prevent mismating with the mating connector
Coding pins are used for mechanical coding of the connector insert and prevent mismating with the mating connector
Coding pins are placed in the pin insert and pressed in with a screwdriver (the corresponding contact positions in the opposite socket insert must be kept free)
Coding bolts replace one or more fastening screws of the connector insert.
申请书
For use with rectangular connector inserts from the EPIC® H-A, H-BE, H-D and H-Q series (depending on article).
技术属性
一般信息
| Brand | EPIC® |
| Product type | Coding element |
| Delivery Unit | 50.000 |
| Weight | 0.002 kg |
电气特性
产品设计
产品特点
认证和标准
| CE marked |
|
| EAC certification number | Отказное письмо № 43 |
| EAC-certified | Not required |
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.