技术属性

一般信息
Brand EPIC®
Contacts included

Product range RECTANGULAR
Product type Insert with screw connection
Scope of delivery including contacts
Design size 24B
Delivery Unit 5.000
Weight 0.105 kg
电气特性
Rated current 16 A according to IEC, 16 A according to UL/CSA
Protective conductor integrated into insert

Over voltage category III
Rated impulse voltage 6 kV AC rms / DC according to IEC 61984
Rated voltage 600 V AC rms / DC according to UL, 500 V AC rms / DC according to IEC, 600 V AC rms / DC according to CSA
Max. contact resistance 2
产品设计
EMC screening

With wire protection

Colour grey
Connectable conductor cross section min. (AWG) 20 AWG
Max. connectable conductor cross-section AWG 14 AWG
Min. connectable conductor cross-section (mm2) 0.5
Number of contacts 24+PE
Contact material Brass
With protective conductor

Max. connectable conductor cross-section (mm2) 2.5
Contact material, short form CuZn
Contact insert type Plug
Material contact surface Silver-plated
Contact insert material, short form PC
PE connection type Screw connection
Contact variant Pin
Contact coating material, short form Ag
Connector type Plug
Material contact insert Polycarbonate
Contact manufacturing method Machined
Number of PE contacts 1
Conductor connection type Screw connection
Contact insert without contacts

Contact diameter 2.5
Number of signal contacts 0
Number of power contacts 24
产品特点
Flame-retardant

Minimum tightening torque for PE connection 1.2
Acid-resistant

Chemical resistant

UV-resistant

Operating temperature min. -40
Maximum tightening torque for PE connection 1.2
Operating temperature max. 100
Min. number of insertion cycles 500
Suitable for EX-applications

Impact-resistant

Pollution degree 3
Vibration protection

Flame retardance according to UL 94 V-0
Halogenfree

Short-term temperature peaks 125
认证和标准
UR recognized

cUR recognized

CSA certified

Fire protection for railway vehicles hazard level EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3
cUR category control number ECBT8
UL category control number ECBT2
Tested for fire protection for railway vehicles

TÜV certified

Product standard according to IEC IEC 61984
UR certification according to UL 2237 (e-file number: E483837), according to UL 1977 (e-file number: E75770)
cUR certification according to CSA C22.2 No. 182.3 (e-file number: E75770)
VDE registration number B437
CE marked

VDE certified

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-BE 24 Screw termination
Article number Number of contacts Contact insert type With wire protection Delivery Unit Product range
10196000 24+PE Plug Yes 5.000 RECTANGULAR
10196100 24+PE Plug No 5.000 RECTANGULAR
10197000 24+PE Socket Yes 5.000 RECTANGULAR
10197100 24+PE Socket No 5.000 RECTANGULAR
381166832 24+PE Socket No 1.000 HDC
381166833 24+PE Plug No 1.000 HDC