技术属性

一般信息
Product type MC frame modular system
Brand EPIC®
Installation type clip on
Contacts included

Delivery Unit 5.000
Weight 0.044 kg
电气特性
Protective conductor integrated into insert

产品设计
Contact insert type Plug
Protective conductor contact type Screw connection
Number of PE contacts 1
Number of data contacts 0
EMC screening

With wire protection

Colour black
Number of contacts 1
First make, last break PE contact

Screen contact

Material Polyamide
Number of signal contacts 0
With protective conductor

Material shortname PA
Number of slots 3
Number of power contacts 0
产品特点
Flame-retardant

Min. number of insertion cycles 100
Pollution degree 3
Operating temperature min. -40
Flame retardance according to UL 94 V-0
Operating temperature max. 100
Halogenfree

Short-term temperature peaks 125
认证和标准
Tested for fire protection for railway vehicles

TÜV certified

Product standard according to IEC IEC 61984
UR certification according to UL 1977 (e-file number: E75770)
UR recognized

cUR recognized

CSA certified

cUR certification according to CSA C22.2 No. 182.3 (e-file number: E75770)
VDE registration number A870
CE marked

cUR category control number ECBT8
VDE certified

UL category control number ECBT2
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® MCR 10 frame
Article number Contact insert type Number of slots Delivery Unit
10381200 Plug 3 5.000
10381300 Socket 3 5.000