技术属性

一般信息
Brand EPIC®
Contacts included

Product type MC module modular system
Scope of delivery Order contacts separately
Installation type clip on
Delivery Unit 10.000
Weight 0.01 kg
电气特性
Rated current 25 A according to IEC
Protective conductor integrated into insert

Rated impulse voltage 6 kV AC rms / DC according to IEC 61984
Rated voltage 630 V AC rms / DC according to IEC
Max. contact resistance 2
产品设计
EMC screening

With wire protection

Colour grey
Connectable conductor cross section min. (AWG) 20 AWG
Insert material, short form PC
Max. connectable conductor cross-section AWG 12 AWG
Min. connectable conductor cross-section (mm2) 0.5
Number of contacts 4
With protective conductor

Max. connectable conductor cross-section (mm2) 4.0
Contact insert type Plug
Number of PE contacts 0
Number of data contacts 0
Conductor connection type Crimp termination
Insert material Polycarbonate
Required slots 1
Screen contact

Number of signal contacts 0
Number of power contacts 4
产品特点
Flame-retardant

Operating temperature min. -40
Operating temperature max. 100
Min. number of insertion cycles 100
Pollution degree 3
Flame retardance according to UL 94 V-0
Halogenfree

Short-term temperature peaks 125
认证和标准
UR recognized

cUR recognized

CSA certified

Tested for fire protection for railway vehicles

TÜV certified

Product standard according to IEC IEC 61984
CE marked

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® MC Module: HE 4pole
Article number Number of contacts Contact insert type Delivery Unit
10399000 4 Plug 10.000
10399100 4 Socket 10.000