技术属性

一般信息
Suitable crimping insert EPIC® TOOL DIE H-D 1.6 H-BE 2.5 MC 2.5
Packaging type Box
Brand EPIC®
Product type Locator
For crimping tool EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE
Delivery Unit 1.000
Weight 0.058 kg
电气特性
产品设计
产品特点
认证和标准
TÜV certified

VDE certified

CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® TOOL LOC
Article number Product type For crimping tool Delivery Unit
11147200 Locator EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.000
11147201 Locator EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.000
11147210 Locator EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.000
11147300 Locator EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE 1.000
11148300 Locator EPIC® CIRCON CRIMPTOOL, EPIC® CIRCON CRIMPTOOL DIGITAL 1.000
11148302 Locator EPIC® TOOL CRIMP DIGITAL SMALL 1.000
11148303 Locator 1.000
44423137 Locator EPIC® TOOL CRIMP DIGITAL SMALL 1.000