技术属性

一般信息
Brand ÖLFLEX®
Product type Power and control cable
Copper index 77.000  kg/km
Copper index (lb) 517.360  lb
Weight 156 kg/km
电气特性
Nominal voltage U0/U: 300/500 V AC rms according to IEC
Max. conductor resistance at 20°C 19.5  Ω/km
Inductance (800 Hz), approx. 0.669
Test voltage 4  kV
Conductor/conductor operating capacitance (800Hz), approx. 125
产品设计
Conductor design IEC 60228 class 5: fine-wire
Nominal outer diameter 9.5  mm
Conductor material Bare copper
Nominal conductor cross-section (metric) 1  mm²
Cable dimension 8G1
Shielded

Core identification Numbers
Shape of cable Round
Outer sheath colour grey
Stranding type Layered stranding
Conductor colour code VDE 0293-1, EN 50334
Number of cores 8
Core insulation basic material Polyvinylchloride
Basic material of outer sheath Polyvinylchloride
Including protective earth

Core insulation basic material, short form PVC
With armouring

Basic material of outer sheath, short form PVC
产品特点
Flame-retardant

PWIS-free according to VDMA 24364-B2-L
For continuous flexing

Chemical resistant

UV-resistant

Minimum bending radius in mm, fixed installation 38.0  mm
PWIS-free

max. conductor temperature, dynamic continuously flexing -5 °C to 70 °C max. conductor temperature:
Application area Flexible, Fixed installation, Torsion
max. conductor temperature, occasionally moved -15 °C to 70 °C max. conductor temperature:
Oil-resistant

Minimum bending radius in mm, occasionally flexing 95.0  mm
Minimum bending radius, stationary 4 x outer diameter
Minimum bending radius, occasionally flexing 10 x outer diameter
Temperature, fixed installation -40 °C to 80 °C max. conductor temperature:
Flame retardance according to IEC 60332-1-2
Oil resistance according to EN 50290-2-22: TM 54
Torsion for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles, for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles
For torsional load

Halogenfree

认证和标准
DNV-certified

Ecolab certified

Flame retardance tested according to UN/ECE-R118

VDE registration number 7030
CE marked

CPR fire class Eca
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
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ÖLFLEX® CLASSIC 110
Article number Number of cores Including protective conductor Conductor cross-section (mm2) Imp outer dia cable sheath nom Nominal outer diameter Copper index calc export Weight
1119003 3 Yes 0.5 5.1 42 kg/km
1119004 4 Yes 0.5 5.7 54 kg/km
1119005 5 Yes 0.5 6.2 62 kg/km
1119007 7 Yes 0.5 6.7 81 kg/km
1119010 10 Yes 0.5 8.6 116 kg/km
1119012 12 Yes 0.5 8.9 131 kg/km
1119014 14 Yes 0.5 9.5 147 kg/km
1119018 18 Yes 0.5 10.5 187 kg/km
1119021 21 Yes 0.5 11.7 221 kg/km
1119025 25 Yes 0.5 12.4 261 kg/km
1119030 30 Yes 0.5 13.3 300 kg/km
1119035 35 Yes 0.5 14.5 356 kg/km
1119040 40 Yes 0.5 15.4 400 kg/km
1119052 52 Yes 0.5 17.3 517 kg/km
1119061 61 Yes 0.5 18.5 603 kg/km
1119065 65 Yes 0.5 19.6 644 kg/km
1119080 80 Yes 0.5 21.1 780 kg/km
1119100 100 Yes 0.5 23.6 975 kg/km
1119103 3 Yes 0.75 5.7 56 kg/km
1119104 4 Yes 0.75 6.2 66 kg/km
1119105 5 Yes 0.75 6.7 79 kg/km
1119107 7 Yes 0.75 7.3 98 kg/km
1119109 9 Yes 0.75 9.4 137 kg/km
1119110 10 Yes 0.75 9.6 150 kg/km
1119112 12 Yes 0.75 9.9 171 kg/km
1119115 15 Yes 0.75 10.9 209 kg/km
1119116 16 Yes 0.75 11.1 220 kg/km
1119117 15 No 0.75 10.9 209 kg/km
1119118 18 Yes 0.75 11.7 244 kg/km
1119121 21 Yes 0.75 13 286 kg/km
1119125 25 Yes 0.75 13.8 337 kg/km
1119126 26 Yes 0.75 14.2 350 kg/km
1119134 34 Yes 0.75 15.9 448 kg/km
1119141 41 Yes 0.75 17.4 538 kg/km
1119150 50 Yes 0.75 19.2 648 kg/km
1119151 51 Yes 0.75 19.2 646 kg/km
1119161 61 Yes 0.75 20.5 779 kg/km
1119165 65 Yes 0.75 21.8 832 kg/km
1119180 80 Yes 0.75 23.6 1019 kg/km
1119200 100 Yes 0.75 26.4 1271 kg/km
1119203 3 Yes 1 6 64 kg/km
1119204 4 Yes 1 6.5 79 kg/km
1119205 5 Yes 1 7.1 94 kg/km
1119206 6 Yes 1 8 113 kg/km
1119207 7 Yes 1 8 126 kg/km
1119208 8 Yes 1 9.5 156 kg/km
1119209 9 Yes 1 10 164 kg/km
1119210 10 Yes 1 10.2 180 kg/km
1119212 12 Yes 1 10.5 205 kg/km
1119214 14 Yes 1 11.2 238 kg/km
1119216 16 Yes 1 11.8 266 kg/km
1119218 18 Yes 1 12.7 312 kg/km
1119220 20 Yes 1 13.4 330 kg/km
1119225 25 Yes 1 14.7 390 kg/km
1119226 26 Yes 1 15.1 424 kg/km
1119234 34 Yes 1 17.1 551 kg/km
1119236 36 Yes 1 17.4 578 kg/km
1119241 41 Yes 1 18.8 661 kg/km
1119250 50 Yes 1 20.6 797 kg/km
1119256 56 Yes 1 21.4 888 kg/km
1119261 61 Yes 1 22.1 958 kg/km
1119265 65 Yes 1 23.6 1033 kg/km
1119280 80 Yes 1 25.3 1251 kg/km
1119300 100 Yes 1 28.3 1560 kg/km
1119303 3 Yes 1.5 6.7 83 kg/km
1119304 4 Yes 1.5 7.2 98 kg/km
1119305 5 Yes 1.5 8.1 128 kg/km
1119306 6 Yes 1.5 8.9 157 kg/km
1119307 7 Yes 1.5 8.9 166 kg/km
1119308 8 Yes 1.5 10.6 210 kg/km
1119309 9 Yes 1.5 11.4 233 kg/km
1119310 10 Yes 1.5 11.6 243 kg/km
1119311 11 Yes 1.5 11.6 279 kg/km
1119312 12 Yes 1.5 12 279 kg/km
1119313 8 No 1.5 10.6 210 kg/km
1119314 14 Yes 1.5 12.7 300 kg/km
1119316 16 Yes 1.5 13.4 361 kg/km
1119318 18 Yes 1.5 14.4 407 kg/km
1119321 21 Yes 1.5 15.7 469 kg/km
1119325 25 Yes 1.5 16.9 560 kg/km
1119326 26 Yes 1.5 17.3 582 kg/km
1119332 32 Yes 1.5 18.7 704 kg/km
1119334 34 Yes 1.5 19.4 746 kg/km
1119341 41 Yes 1.5 21.3 895 kg/km
1119350 50 Yes 1.5 23.5 1089 kg/km
1119361 61 Yes 1.5 25.2 1309 kg/km
1119365 65 Yes 1.5 26.7 1398 kg/km
1119403 3 Yes 2.5 8.1 132 kg/km
1119404 4 Yes 2.5 8.9 163 kg/km
1119405 5 Yes 2.5 10 200 kg/km
1119407 7 Yes 2.5 11.1 267 kg/km
1119412 12 Yes 2.5 14.8 444 kg/km
1119414 14 Yes 2.5 15.8 515 kg/km
1119418 18 Yes 2.5 17.8 648 kg/km
1119425 25 Yes 2.5 20.8 890 kg/km
1119434 34 Yes 2.5 24.4 1208 kg/km
1119450 50 Yes 2.5 29.4 1644 kg/km
1119503 3 Yes 4 9.9 201 kg/km
1119504 4 Yes 4 10.8 263 kg/km
1119505 5 Yes 4 12.1 315 kg/km
1119507 7 Yes 4 13.4 407 kg/km
1119511 11 Yes 4 17.6 634 kg/km
1119512 12 Yes 4 18.1 660 kg/km
1119603 3 Yes 6 11.7 289 kg/km
1119604 4 Yes 6 13 352 kg/km
1119605 5 Yes 6 14.5 470 kg/km
1119607 7 Yes 6 16 600 kg/km
1119613 3 Yes 10 14.6 466 kg/km
1119614 4 Yes 10 16.2 590 kg/km
1119615 5 Yes 10 18.1 722 kg/km
1119617 7 Yes 10 20 968 kg/km
1119624 4 Yes 16 18.8 870 kg/km
1119625 5 Yes 16 21.2 1110 kg/km
1119627 7 Yes 16 23.4 1470 kg/km
1119634 4 Yes 25 23.5 1350 kg/km
1119635 5 Yes 25 26.4 1720 kg/km
1119636 7 Yes 25 29.1 2300 kg/km
1119644 4 Yes 35 26.4 2106 kg/km
1119645 5 Yes 35 29.6 2320 kg/km
1119752 2 No 0.5 4.8 35 kg/km
1119753 3 No 0.5 5.1 42 kg/km
1119754 4 No 0.5 5.7 54 kg/km
1119755 5 No 0.5 6.2 63 kg/km
1119757 7 No 0.5 6.7 81 kg/km
1119802 2 No 0.75 5.4 45 kg/km
1119803 3 No 0.75 5.7 57 kg/km
1119804 4 No 0.75 6.2 66 kg/km
1119805 5 No 0.75 6.7 81 kg/km
1119807 7 No 0.75 7.3 101 kg/km
1119812 12 No 0.75 9.9 171 kg/km
1119852 2 No 1 5.7 53 kg/km
1119853 3 No 1 6 65 kg/km
1119854 4 No 1 6.5 79 kg/km
1119855 5 No 1 7.1 94 kg/km
1119857 7 No 1 8 126 kg/km
1119862 12 No 1 10.5 205 kg/km
1119868 18 No 1 12.7 300 kg/km
1119870 20 No 1 13.4 330 kg/km
1119902 2 No 1.5 6.3 63 kg/km
1119903 3 No 1.5 6.7 84 kg/km
1119904 4 No 1.5 7.2 104 kg/km
1119905 5 No 1.5 8.1 128 kg/km
1119907 7 No 1.5 8.9 166 kg/km
1119912 12 No 1.5 12 279 kg/km
1119952 2 No 2.5 7.5 100 kg/km