技术属性

一般信息
Brand EPIC®
Product type Adapter plate
Design size 6B
Installation type screw
Scope of delivery including screws
Delivery Unit 10.000
Weight 0.01 kg
电气特性
产品设计
产品特点
认证和标准
CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® Adapter plates for 1 D-Sub insert
Article number Design size Delivery Unit
11764200 6B 10.000
11764400 16B 5.000