技术属性

一般信息
Brand ÖLFLEX®
Product type Railway cable
Copper index 57.600  kg/km
Copper index (lb) 387.000  lb
Weight 140 kg/km
电气特性
Nominal voltage U0/U: 0,6/1 kV AC rms / DC according to IEC
Max. conductor resistance at 20°C 13.7  Ω/km
Inductance (800 Hz), approx. 0.729
Test voltage 3.5  kV
Short-circuit temperature [5s] 200
Current rating according to EN 50355
Maximum operating voltage Um 1,2 kV AC
Conductor/conductor operating capacitance (800Hz), approx. 53
产品设计
Conductor design IEC 60228 class 5: fine-wire
Nominal outer diameter 8.6  mm
Conductor material Tin-plated copper
Nominal conductor cross-section (metric) 1.5  mm²
Cable dimension 4G1.5
Shielded

Core identification Numbers
Shape of cable Round
Outer sheath colour black
Stranding type Layered stranding
Conductor colour code EN 50334, VDE 0293-1
Cable design abbreviations for railway vehicles Type MM
Number of cores 4
Core insulation basic material Electron beam cross-linked polymer compound
Basic material of outer sheath Electron beam cross-linked polymer compound
Including protective earth

产品特点
Flame-retardant

Halogen-free according to IEC 60754-1, EN 60684-2
Acid-resistant

Corrosiveness of combustion gases according to EN 50264-1, IEC 60754-2
Alkali-resistant according to EN 50264-3-1
Ozone-resistant according to EN 50264-3-1, method B, EN 50305
Chemical resistant

Ozone resistant

Alkali-resistant

UV-resistant

Minimum bending radius in mm, fixed installation 34.4  mm
Acid-resistant according to EN 50264-3-1
Fuel resistant

Application area Fixed installation
Low smoke density according to EN 50264-1, IEC 61034-2, NF X 10-702
Oil-resistant

Low toxicity of combustion gases according to EN 50264-1, EN 50305, NF X 70-100
Fuel-resistant according to EN 50264-3-1
Minimum bending radius, stationary 4 x outer diameter
Temperature, fixed installation -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST
Flame retardance according to IEC 60332-1-2, IEC 60332-3-25, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C)
Oil resistance according to EN 50264-3-1
UV-resistant according to EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree

认证和标准
Standard for railway vehicles EN 50264-3-2
Fire protection for railway vehicles hazard level EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3
Tested for fire protection for railway vehicles

Flame retardance tested according to UN/ECE-R118

CE marked

VDE certified

EAC certification number Отказное письмо № 62, 04276
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ÖLFLEX® TRAIN 340 600V
Article number Number of cores Including protective conductor Conductor cross-section (mm2) Imp outer dia cable sheath nom Nominal outer diameter Copper index calc export Weight
15340000 2 No 1.5 7.4 94 kg/km
15340001 3 No 1.5 7.9 114 kg/km
15340002 4 No 1.5 8.6 140 kg/km
15340003 2 No 2.5 8.2 127 kg/km
15340004 3 No 2.5 8.7 157 kg/km
15340005 4 No 2.5 9.6 195 kg/km
15340006 2 No 4 9.6 179 kg/km
15340007 3 No 4 10.2 223 kg/km
15340008 4 No 4 11.4 285 kg/km
15340009 2 No 6 10.8 244 kg/km
15340010 3 No 6 11.5 308 kg/km
15340011 4 No 6 13 393 kg/km
15340012 2 No 10 13.2 377 kg/km
15340013 3 No 10 14 480 kg/km
15340014 4 No 10 15.4 604 kg/km
15340015 2 No 16 15.2 552 kg/km
15340016 3 No 16 16.2 708 kg/km
15340017 4 No 16 18.2 916 kg/km
15340018 2 No 25 19 857 kg/km
15340019 3 No 25 20.2 1102 kg/km
15340020 4 No 25 22.7 1421 kg/km
15340021 2 No 35 21.4 1141 kg/km
15340022 3 No 35 23 1489 kg/km
15340023 2 No 50 26 1627 kg/km
15340024 3 No 50 28 2101 kg/km
15340025 3 Yes 1.5 7.9 114 kg/km
15340026 4 Yes 1.5 8.6 140 kg/km
15340027 3 Yes 2.5 8.7 157 kg/km
15340028 4 Yes 2.5 9.6 195 kg/km
15340040 2 No 0.5 5.7 49 kg/km
15340041 4 No 0.5 6.6 70 kg/km
15340042 7 No 0.5 7.9 103 kg/km
15340043 9 No 0.5 9.8 152 kg/km
15340044 12 No 0.5 10.5 165 kg/km
15340045 19 No 0.5 12.4 242 kg/km
15340046 24 No 0.5 14.7 312 kg/km
15340047 32 No 0.5 16.2 399 kg/km
15340048 37 No 0.5 17.5 470 kg/km
15340049 40 No 0.5 18.5 521 kg/km
15340050 2 No 0.75 6.1 59 kg/km
15340051 4 No 0.75 7 84 kg/km
15340052 7 No 0.75 8.5 128 kg/km
15340053 9 No 0.75 10.8 194 kg/km
15340054 12 No 0.75 11.4 208 kg/km
15340055 19 No 0.75 13.8 320 kg/km
15340056 24 No 0.75 15.9 393 kg/km
15340057 32 No 0.75 17.9 522 kg/km
15340058 37 No 0.75 18.9 592 kg/km
15340059 40 No 0.75 20 656 kg/km
15340060 2 No 1 6.4 68 kg/km
15340061 4 No 1 7.4 99 kg/km
15340062 7 No 1 8.9 150 kg/km
15340063 9 No 1 11.4 227 kg/km
15340064 12 No 1 12 245 kg/km
15340065 19 No 1 14.5 377 kg/km
15340066 24 No 1 16.8 468 kg/km
15340067 32 No 1 18.9 623 kg/km
15340068 37 No 1 19.9 702 kg/km
15340069 40 No 1 21.2 785 kg/km
15340070 7 No 1.5 10.6 217 kg/km
15340071 9 No 1.5 13.7 332 kg/km
15340072 12 No 1.5 14.5 364 kg/km
15340073 19 No 1.5 17.4 554 kg/km
15340074 24 No 1.5 20.1 684 kg/km
15340075 32 No 1.5 22.6 908 kg/km
15340076 37 No 1.5 23.8 1027 kg/km
15340077 7 No 2.5 11.8 302 kg/km
15340078 9 No 2.5 15.3 465 kg/km
15340079 12 No 2.5 16.1 504 kg/km
15340080 19 No 2.5 19.4 776 kg/km
15340081 24 No 2.5 22.9 1000 kg/km