ÖLFLEX® TRAIN 381 3,6kV 1X16



ÖLFLEX® TRAIN 381 3,6kV 1X16
ÖLFLEX® TRAIN 381 3,6kV 1X16
SGD 20.25
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | ÖLFLEX® |
| Product type | Railway cable |
| Copper index | 153.600 kg/km |
| Copper index (lb) | 1032.140 lb |
| Weight | 303 kg/km |
电气特性
| Nominal voltage | U0/U: 3.6/6 kV AC rms according to IEC |
| Max. conductor resistance at 20°C | 1.24 Ω/km |
| Test voltage | 11 kV |
| Short-circuit temperature [5s] | 200 |
| Current rating according to | EN 50355 |
| Maximum operating voltage Um | 7,2 kV AC |
产品设计
| Single core colour | black |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 12.2 mm |
| Conductor material | Tin-plated copper |
| Nominal conductor cross-section (metric) | 16 mm² |
| Cable dimension | 1X16 |
| Shielded |
|
| Shape of cable | Round |
| Outer sheath colour | black |
| Insulation colour | black |
| Cable design abbreviations for railway vehicles | Type MM |
| Number of cores | 1 |
| Core insulation basic material | Electron beam cross-linked polymer compound |
| Single core identification | Single-coloured |
| Basic material of outer sheath | Electron beam cross-linked polymer compound |
| Including protective earth |
|
产品特点
| Flame-retardant |
|
| Halogen-free according to | IEC 60754-1, EN 60684-2, EN 50267-2-1 |
| Acid-resistant |
|
| Corrosiveness of combustion gases according to | EN 50306-1, IEC 60754-2 |
| Alkali-resistant according to | EN 50264-3-1 |
| Ozone-resistant according to | EN 50264-3-1, method B, EN 50305 |
| Chemical resistant |
|
| Ozone resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 61.0 mm |
| Acid-resistant according to | EN 50264-3-1 |
| Fuel resistant |
|
| Application area | Fixed installation |
| Low smoke density according to | EN 50306-1, IEC 61034-2, NF X 10-702 |
| Oil-resistant |
|
| Low toxicity of combustion gases according to | EN 50264-1, EN 50305, NF X 70-100 |
| Fuel-resistant according to | EN 50264-3-1 |
| Minimum bending radius, stationary | 5 x outer diameter |
| Temperature, fixed installation | -40 °C to 120 °C max. conductor temperature:, -50 °C according to GOST |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24, NF-C 32-070 (C1), NF-C 32-070 (C2), NF-F 16-101 (A1), NF-F 16-101 (A2), NF-F 16-101 (B), NF-F 16-101 (C) |
| Oil resistance according to | EN 50264-3-1 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Halogenfree |
|
认证和标准
| Standard for railway vehicles | EN 50264-3-1 |
| Fire protection for railway vehicles hazard level | EN 45545-2 HL1, EN 45545-2 HL2, EN 45545-2 HL3 |
| Tested for fire protection for railway vehicles |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| VDE certified |
|
| EAC certification number | Отказное письмо № 62, 04276 |
| EAC-certified | Not required |
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ÖLFLEX® TRAIN 381 3,6kV
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 15381000 | 1 | No | 2.5 | 9 | 118 kg/km | ||
| 15381001 | 1 | No | 4 | 9.7 | 146 kg/km | ||
| 15381002 | 1 | No | 6 | 10.2 | 176 kg/km | ||
| 15381003 | 1 | No | 10 | 11.2 | 232 kg/km | ||
| 15381004 | 1 | No | 16 | 12.2 | 303 kg/km | ||
| 15381005 | 1 | No | 25 | 14.5 | 445 kg/km | ||
| 15381006 | 1 | No | 35 | 15.7 | 566 kg/km | ||
| 15381007 | 1 | No | 50 | 17.7 | 747 kg/km | ||
| 15381008 | 1 | No | 70 | 19.4 | 972 kg/km | ||
| 15381009 | 1 | No | 95 | 21.4 | 1250 kg/km | ||
| 15381010 | 1 | No | 120 | 23.4 | 1557 kg/km | ||
| 15381011 | 1 | No | 150 | 25.4 | 1895 kg/km | ||
| 15381012 | 1 | No | 185 | 27.5 | 2281 kg/km | ||
| 15381013 | 1 | No | 240 | 31.8 | 2982 kg/km | ||
| 15381014 | 1 | No | 300 | 33 | 3554 kg/km |