技术属性

一般信息
Brand EPIC®
Product type Hood
Design size 32B
Delivery Unit 5.000
Weight 0.415 kg
电气特性
产品设计
Locking bolt variant Bolts for double lever
Total length 93.5
Number of cable entries 1
Design connector housing Angled
Thread type Metric
EMC screening

Thread size M 40
Housing RAL colour RAL 9006
With cable gland

With hinged lid

Overall width 79
Housing colour grey
Total height 95
Housing coating Powder-coated
Number of cable entries at the top 0
Number of side cable entries 1
Connector design Standard
Lever material Steel
Number of locking bolts 4
Housing variant Hood
Locking bolt material Steel
Pitch of thread 1,5
Housing base material Aluminium
With thread

Housing base material, short form Al
With collar

Locking type Double lever
With lever

Screen contact

产品特点
Corrosion-resistant

Acid-resistant

Chemical resistant

UV-resistant

Operating temperature min. -40
Operating temperature max. 100
Impact-resistant

Vibration protection

IP protection class plugged in IP 65
Corrosion-resistant according to DIN EN 6988
Halogenfree

Short-term temperature peaks 125
认证和标准
UR recognized

cUR recognized

CSA certified

cUR category control number ECBT8
UL category control number ECBT2
TÜV certified

Product standard according to IEC IEC 61984
UR certification according to UL 1977 (CCN: ECBT2 / e-file number: E75770), according to UL 50E (e-file number: E75770)
UL listed

cUR certification according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
VDE registration number B437
CE marked

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® H-B 32 TS
Article number With collar Thread type Thread size Delivery Unit
19135000 No Metric M 25 5.000
19136000 No Metric M 32 5.000
19136200 No Metric M 40 5.000