ETHERLINE® KIT PN6-RJ-1

ETHERLINE® KIT PN6-RJ-1
ETHERLINE® KIT PN6-RJ-1
SGD 4,821.28
/

ETHERLINE® KIT PN6-RJ-1
SGD 4,821.28
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
申请书
For fixed installation in the PROFINET network (type A), due to solid conductor design
Suitable for all LAN networks and Ethernet applications up to 10GBASE-T
Also suitable for EtherCAT and EtherNet/IP applications
Especially for environments where electromagnetic compatibility (EMC) is required
Can be used in dry and damp rooms
Can be used in dry and damp spaces.
技术属性
一般信息
| Product type | Kit |
| Copper index | 20000.000 kg/km |
| Delivery Unit | 1.000 |
| Copper index (lb) | 134394.497 lb |
| Weight | 39.98 kg |
电气特性
产品设计
产品特点
认证和标准
文档
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from ETHERLINE® KIT PN6
| Article number | Product type | Scope of delivery |
|---|---|---|
| 21700135 | Kit |