技术属性

一般信息
Product type Data connector
Brand EPIC®
valid fieldbus or Ethernet system PROFIBUS DP
Delivery Unit 1.000
Weight 0.041 kg
电气特性
Impedance 150
产品设计
Assembly type Field configurable
Connector housing angle 90
Coded

Total length 72
Design connector housing Angled
For max. cable outer diameter 8
Connector type Plug/socket
Connector format Sub-D
Number of LEDs 0
Conductor connection type Insulation displacement contact
diagnostic interface

Overall width 40
With thread

Reusable

Locking type Screw Thread
Total height 17
Status indication

Shielded

For min. cable outer diameter 5
产品特点
IP protection rating IP 20
Suitable for EX-applications

Pollution degree 2
Fast Connect (FC) cable

UV-resistant

Operating temperature min. -25
Variant of the Sub-D With terminating resistor, With diagnostic interface
Operating temperature max. 70
认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® DATA PB Sub-D FC
Article number Status indication
21700501 No
21700502 No
21700544 No
21700546 Yes
21700547 Yes