ED-IE-AX-M12D-5-67


ED-IE-AX-M12D-5-67
ED-IE-AX-M12D-5-67
SGD 59.01
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | EPIC® |
| Product type | Data connector |
| Delivery Unit | 1.000 |
| Weight | 0.026 kg |
电气特性
| Rated current | 1 A according to (manufacturer specifications) |
| Over voltage category | III |
| Rated voltage | 60 V AC rms / DC according to IEC |
产品设计
| Assembly type | Field configurable |
| Total length | 52 |
| Max. connectable conductor cross section solid-conductor (AWG) | 22 AWG |
| Design connector housing | Straight |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | M 12 |
| Housing colour | Metal |
| Min. connectable conductor cross-section fine-wire (AWG) | 26 AWG |
| Number of contacts | 4 |
| Core manager colour coding | EIA/TIA 586A and EIA/TIA 586B |
| Connector diameter | 16.8 |
| Housing coating | Nickel-plated |
| Type of connection | Plug to socket |
| Shielded |
|
| Coding type | D-coded |
| For min. cable outer diameter | 6.7 |
| Housing coating, short form | Ni |
| Min. connectable conductor cross section solid conductor (AWG) | 26 AWG |
| Material contact surface | Gold-plated |
| Seal type | Sealing cone |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| For max. cable outer diameter | 9.7 |
| Connector type | Plug |
| Conductor connection type | Insulation displacement contact |
| With thread |
|
| Reusable |
|
| Max. connectable conductor cross-section fine-wire (AWG) | 22 AWG |
产品特点
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | 85 |
| Min. number of insertion cycles | 100 |
| Ethernet cable category | Cat.5e |
| Pollution degree | 2 |
| Vibration protection |
|
| Contact application areact | Ethernet |
认证和标准
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® DATA M12D