UNITRONIC® BUS DN THIN FD Y




UNITRONIC® BUS DN THIN FD Y
UNITRONIC® BUS DN THIN FD Y
SGD 6.99
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | UNITRONIC® |
| Product type | Bus cable |
| valid fieldbus or Ethernet system | DeviceNet |
| Copper index | 33.400 kg/km |
| Copper index (lb) | 224.400 lb |
| Weight | 70 kg/km |
电气特性
| Maximum operating voltage (not for power transmission) | 300 |
| Nominal surge impedance | 120 |
| Test voltage | 2 kV |
产品设计
| Conductor design | 19-wire |
| Nominal outer diameter | 6.9 mm |
| Conductor material | Tin-plated copper |
| Conductor count/size | 1x2xAWG24 + 1x 2xAWG22 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | violet |
| Stranding type | Twisted-pair |
| Leading conductor cross-section | AWG |
| Cable sheath RAL colour | RAL 4001 |
| Type of overall screen | Tin-plated copper braiding |
| Cable element 1 | Signal pair: 1x(2x24 AWG), Shielding: Aluminium-laminated plastic foil |
| Wrapping over screening | Fleece wrapping |
| Number of cores | 4 |
| Nominal conductor cross-section (AWG) | 24 AWG |
| Core insulation basic material | Polyethylene |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PE |
| Cable element 2 | Control core pair: 1x(2x22 AWG), Shielding: Aluminium-laminated plastic foil |
| Number of wires | 19 |
| Basic material of outer sheath, short form | PVC |
| Additional stranding element | Drain wire |
产品特点
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| For continuous flexing |
|
| Fast Connect (FC) cable |
|
| Minimum bending radius in mm, dynamic continuously flexing | 103.5 mm |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 51.8 mm |
| PWIS-free |
|
| Application area | Cable chain |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 103.5 mm |
| Minimum bending radius, stationary | 7.5 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -10 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | UL FT4 |
| Oil resistance according to | UL 13 paragraph 40 (60°) |
| UV-resistant according to | UL sunlight resistant |
| Minimum bending radius, dynamic continuously flexing | 15 x outer diameter |
| For torsional load |
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- DeviceNet is a registered trademark of the user organisation ODVA.
产品系列列表
All articles from UNITRONIC® DeviceNet FD Thick+Thin
| Article number | Conductor count/size | Basic material of outer sheath | Imp outer dia cable sheath nom | Nominal outer diameter | Flame-retardant | Halogenfree | Copper index calc export | Oil-resistant | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 2170344 | 1x2xAWG18 + 1x2xAWG15 | Polyurethane | 12.2 | Yes | Yes | Yes | 184 kg/km | ||
| 2170345 | 1x2xAWG24 + 1x2xAWG22 | Polyurethane | 6.9 | Yes | Yes | Yes | 67 kg/km | ||
| 2170346 | 1x2xAWG18 + 1x2xAWG15 | Polyvinylchloride | 12.2 | Yes | No | Yes | 195 kg/km | ||
| 2170347 | 1x2xAWG24 + 1x 2xAWG22 | Polyvinylchloride | 6.9 | Yes | No | Yes | 70 kg/km |