技术属性

一般信息
Product type Distribution box
Brand UNITRONIC®
Installation type screw
valid fieldbus or Ethernet system Sensor/Actuator
Delivery Unit 1.000
Weight 0.949 kg
电气特性
Total current 12
产品设计
Casting compound material, short form PUR
Interfaces (copper) 1 x Open end, 4 x M 12 (A-coded), 0.4 Nm
Coded

Total length 117
Molding Material Polyurethane
Direct mounting possible

EMC screening

Overall width 58
Housing colour black
Total length of assembly 5
Total height 26
Status indication

Type of connection Plug to socket
Coding type A-coded
Number of plug contacts 4
Slot assignment Double
产品特点
Flame-retardant

Application area Cable chain
IP protection rating IP 65, IP 67, IP 69K
UV-resistant

Halogenfree

认证和标准
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 40
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from Distribution box M12 with master cable 5-pin
Article number Number of plug contacts Status indication Type of connection Imp total length assembled cable Total length of assembly Weight
22260012 4 No Plug to socket 5 0.949 kg
22260013 4 No Plug to socket 10 1.657 kg
22260016 8 No Plug to socket 5 1.417 kg
22260017 8 No Plug to socket 10 2.245 kg
22260020 4 Yes Plug to socket 5 0.949 kg
22260021 4 Yes Plug to socket 10 1.618 kg
22260024 8 Yes Plug to socket 5 1.462 kg
22260025 8 Yes Plug to socket 10 2.55 kg