AB-C5-M12FSB-PG9-SH-AU

AB-C5-M12FSB-PG9-SH-AU
AB-C5-M12FSB-PG9-SH-AU
SGD 35.49
/

您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
技术属性
一般信息
| Brand | EPIC® |
| Product type | Data connector |
| valid fieldbus or Ethernet system | Sensor/Actuator, PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.052 kg |
电气特性
| Rated current | 4 A according to IEC |
| Over voltage category | II |
| Rated voltage | 60 V DC according to IEC |
产品设计
| Assembly type | Field configurable |
| Total length | 57 |
| Design connector housing | Straight |
| Connector format | M 12 |
| Thread type | Metric |
| Thread size | PG 9 |
| Housing colour | silver |
| Union nut (knurled) coating | Brass |
| Number of contacts | 5 |
| Connector diameter | 20 |
| Connectable conductor cross-section (mm²) | 0.75 |
| Housing coating | Nickel-plated |
| Status indication |
|
| Contact material | Brass |
| Type of connection | Socket to machine |
| Shielded |
|
| Coding type | B-coded |
| For min. cable outer diameter | 6 |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| For max. cable outer diameter | 8 |
| Connector type | Socket |
| Housing variant | Round housing |
| Conductor connection type | Screw connection |
| Min. connectable conductor cross section fine-wire (mm2) | 0.25 |
| Housing base material | Zinc alloy |
| With thread |
|
| Reusable |
|
| Locking type | Screw Thread |
| Max. connectable conductor cross-section fine-wire (mm2) | 0.75 |
产品特点
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Operating temperature max. | +85 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Vibration protection |
|
认证和标准
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.