技术属性

一般信息
Product type Terminating resistor
valid fieldbus or Ethernet system PROFIBUS DP
Delivery Unit 5.000
Weight 0.01 kg
电气特性
产品设计
Connector housing angle 180
Coded

Design connector housing Straight
Contact coating material, short form Ni/Au
Connector type Plug
Connector format M 12
Housing base material Thermoplastic polyurethane
With thread

Housing base material, short form TPU
Number of contacts 4
Status indication

Contact material Copper-tin
Shielded

Coding type B-inverse
Contact material, short form CuSn
产品特点
IP protection rating IP 65, IP 67
Vibration protection

UV-resistant

Operating temperature min. -25
Operating temperature max. 90
Contact application areact BUS
认证和标准
Product standard according to IEC M12 according to IEC 61076-2-101
cUR recognized

cUL listed

CSA certified

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® DATA PB TR M12
Article number Shielded
22260722 No
22261001 Yes