技术属性

一般信息
Product type Pre-assembled bus cable
Brand UNITRONIC®
valid fieldbus or Ethernet system CAN, DeviceNet
Delivery Unit 1.000
Weight 0.14 kg
电气特性
产品设计
Cable dimension 5X
Shielded

EMC screening

Basic material of outer sheath, short form PUR
Number of cores 5
产品特点
Application area Cable chain
IP protection rating IP 65, IP 67
Suitable for EX-applications

认证和标准
UL listed

Ecolab certified

CE marked

DNV-certified

cUR recognized

UL recognized

cUL listed

VDE certified

CSA certified

EAC certification number Отказное письмо № 40
EAC-certified Not required
文档
产品系列列表
All articles from UNITRONIC® BUS CAN M12
Article number Connector1 Number of cores Assembly links length calc Connector2
22260789 5
22260790 5
22260791 5
22260792 5
22260793 5
22260794 5
22260795 5
22260796 5
22260797 5
22260798 5
22260799 5
22262004 5