技术属性

一般信息
Brand EPIC®
Product type Data connector
valid fieldbus or Ethernet system Sensor/Actuator, CAN, DeviceNet
Delivery Unit 1.000
Weight 0.03 kg
电气特性
Rated current 4 A according to IEC
Over voltage category II
Rated voltage 24 V DC according to IEC
产品设计
Coding element material Polyamide
Total length 35
Design connector housing Straight
Material coding element shortname PA
Connector format M 12
Thread type Metric
Thread size M 12
Housing colour Metal
Number of contacts 5
Connector diameter 18
Status indication

Contact material Copper-tin
Type of connection Plug to socket
Shielded

Coding type A-coded
Contact material, short form CuZn
Material contact surface Gold-plated
Seal type Sealing ring
Connector housing angle 180
Coded

Contact coating material, short form Au
Connector type Plug/socket
Housing variant Control cabinet bushing
With thread

Reusable

Locking type Screw Thread
产品特点
IP protection rating IP 67
UV-resistant

Operating temperature min. -25
Operating temperature max. 85
Pollution degree 3
Vibration protection

认证和标准
cUR recognized

CSA certified

Product standard according to IEC M12 according to IEC 61076-2-101
cUL listed

UL listed

CE marked

UL recognized

EAC certification number Отказное письмо № 39
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
  • DeviceNet is a registered trademark of the user organisation ODVA.
产品系列列表
All articles from EPIC® DATA CAN M12/M12
Article number Delivery Unit
22262020 1.000