AB-C4-M12MS-PG7-VA
Data connector; Sensor/Actuator; M 12 (A-coded); Plug; Straight (180 °)

AB-C4-M12MS-PG7-VA
Data connector; Sensor/Actuator; M 12 (A-coded); Plug; Straight (180 °)
AB-C4-M12MS-PG7-VA
SGD 34.79
/
AB-C4-M12MS-PG7-VA
SGD 34.79
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
福利
Quick and easy on-site assembly, Stainless steel knurl to ensure protection against corrosion, For creating of individual cable lengths, Space-saving due to compact dimensions, Easy connection with proven srew clamp connection
申请书
Food production and packaging machinery, Conveyor and transport systems, Automation systems, Version SKINTOP® for Outdoor applications
技术属性
一般信息
| Brand | EPIC® |
| Product type | Data connector |
| Scope of delivery | Without cable gland |
| valid fieldbus or Ethernet system | Sensor/Actuator |
| Delivery Unit | 1.000 |
| Weight | 0.023 kg |
电气特性
| Rated current | 4 A according to IEC |
| Over voltage category | II |
| Rated voltage | 250 V DC according to IEC |
产品设计
| Assembly type | Field configurable |
| Total length | 60 |
| Design connector housing | Straight |
| Connector format | M 12 |
| Thread type | Metric |
| Plug material short form | PA |
| Thread size | M 12 |
| Housing colour | black |
| Min. connectable conductor cross-section fine-wire (AWG) | 24 AWG |
| Number of contacts | 4 |
| Connector diameter | 20 |
| Connectable conductor cross-section (mm²) | 0.75 |
| Status indication |
|
| Contact material | Brass |
| Shielded |
|
| Coding type | A-coded |
| For min. cable outer diameter | 4.0 |
| Contact material, short form | CuZn |
| Material contact surface | Gold-plated |
| Connector housing angle | 180 |
| Coded |
|
| Contact coating material, short form | Au |
| For max. cable outer diameter | 6.0 |
| Connector type | Plug |
| Conductor connection type | Screw connection |
| Min. connectable conductor cross section fine-wire (mm2) | 0.25 |
| With thread |
|
| Reusable |
|
| Max. connectable conductor cross-section fine-wire (AWG) | 18 AWG |
| Max. connectable conductor cross-section fine-wire (mm2) | 0.75 |
产品特点
| IP protection rating | IP 67 |
| UV-resistant |
|
| Operating temperature min. | -25 |
| Operating temperature max. | +85 |
| Min. number of insertion cycles | 100 |
| Pollution degree | 3 |
| Vibration protection |
|
认证和标准
| cUR recognized |
|
| CSA certified |
|
| cUL listed |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
文档
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SENSOR M12 V4A
| Article number | Connector type | Delivery Unit | Design connector housing | Scope of delivery | Number of contacts |
|---|---|---|---|---|---|
| 22262049 | Plug | 1.000 | Straight | Without cable gland | 4 |
| 22262050 | Socket | 1.000 | Straight | Without cable gland | 4 |
| 22262051 | Socket | 1.000 | Angled | Without cable gland | 4 |
| 22262123 | Plug | 1.000 | Straight | Including cable gland | 4 |
| 22262124 | Socket | 1.000 | Straight | Including cable gland | 4 |