技术属性

一般信息
Product type Fibre optic connector
Scope of delivery 50 connectors, including dust protection cap, including anti-kink sleeves (one colour)
Brand HITRONIC®
Fibre optic cable type GOF
Delivery Unit 50.000
Weight 0.002 kg
电气特性
产品设计
Total length 48
Design connector housing Straight
Connector type Plug
Type of plug connection SC
Direct mounting possible

Connector colour beige
Overall width 8.9
Dust protection cap

Variant of connector Simplex
Connectable core diameter max. (mm) 2.8
Total height 7.3
Suitable type of optical fibre Multi-mode fibre
Ferrule material Zirconia
Ferrule diameter 2.5
产品特点
Max. storage temperature 85
Storage temperature min. -40
UV-resistant

Operating temperature min. -40
Tensile strength after assembly 100
Operating temperature max. 80
Contact application areact Data / signals
认证和标准
Product standard according to IEC SC according to IEC 61754-4
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from GOF connector SC
Article number Scope of delivery Suitable type of optical fibre Grinding contact surface Cut type contact surface description
29110198 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) Multi-mode fibre
29110199 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) Multi-mode fibre
29110988 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) Single-mode fibre APC angled physical contact
29110989 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) Single-mode fibre APC angled physical contact
29110998 50 connectors, including dust protection cap, including anti-kink sleeves (one colour) Single-mode fibre
29110999 4 connectors, including dust protection cap, including anti-kink sleeves (one colour) Single-mode fibre