PCF连接器 FSMA 夹具 2.2 /50件
Fibre optic plug connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 230; clamp;


PCF连接器 FSMA 夹具 2.2 /50件
Fibre optic plug connector; F-SMA; Plug; Straight; Simplex; Suitable fibre width: 230; clamp;
PCF连接器 FSMA 夹具 2.2 /50件
SGD 46.61
/

PCF连接器 FSMA 夹具 2.2 /50件
SGD 46.61
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
福利
Designed for field assembly, Reusable as it can be removed, Easy to assemble
技术属性
一般信息
| Product type | Fibre optic connector |
| Scope of delivery | 50 connectors, including anti-kink sleeves (one colour), including dust protection cap |
| Brand | HITRONIC® |
| Fibre optic cable type | PCF |
| Installation type | clamp |
| Delivery Unit | 50.000 |
| Weight | 0.009 kg |
电气特性
产品设计
| Assembly type | Field configurable |
| Total length | 33.1 |
| Flange |
|
| Design connector housing | Straight |
| Connector type | Plug |
| Type of plug connection | F-SMA |
| Dust protection cap colour | red |
| Anti-kink sleeve material, short form | TPE |
| Direct mounting possible |
|
| Bend protection boot |
|
| Coupling connection type | F-SMA |
| Dust protection cap RAL colour | RAL 3000 |
| Connector colour | silver |
| Anti-kink sleeve material | Thermoplastic elastomers |
| Overall width | 8.1 |
| Housing base material | Nickel silver |
| Dust protection cap |
|
| Reusable |
|
| Variant of connector | Simplex |
| Anti-kink sleeve RAL colour | RAL 9005 |
| Connectable core diameter max. (mm) | 2.2 |
| Anti-kink sleeve colour | black |
| Contact connection type | Screw connection |
| Ferrule material | Nickel silver |
| Suitable fibre width | 230 |
| Ferrule diameter | 3.17 |
产品特点
| IP protection rating | IP 20 |
| Max. storage temperature | 85 |
| Insertion attenuation | 1.25 |
| Vibration protection |
|
| Storage temperature min. | -40 |
| UV-resistant |
|
| Operating temperature min. | -40 |
| Tensile strength after assembly | 80 |
| Operating temperature max. | 85 |
| Contact application areact | Fibre optic cables |
认证和标准
文档
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from PCF connector F-SMA
| Article number | Scope of delivery |
|---|---|
| 29135798 | 50 connectors, including anti-kink sleeves (one colour), including dust protection cap |
| 29135799 | 4 connectors, including anti-kink sleeves (one colour), including dust protection cap |
| 29136798 | 50 connectors, including anti-kink sleeves (one colour), including dust protection cap |
| 29136799 | 4 connectors, including anti-kink sleeves (one colour), including dust protection cap |