技术属性

一般信息
Product type Fibre optic polishing wheel
Fibre optic cable type, long designation Polymer optical fibres
Fibre optic cable type POF
Delivery Unit 1.000
Weight 0.052 kg
电气特性
产品设计
Type of plug connection ST(BFOC)
产品特点
认证和标准
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from POF polishing disc
Article number Type of plug connection Assembly type Fibre optic cable type
29500031 F-SMA POF
29500032 ST(BFOC) POF
29500033 HFBR-4501 POF
29500034 HFBR-4516 POF
29500035 F05 POF
29500036 OE POF
29500037 SC POF