技术属性

一般信息
Product type Fibre optic wattmeter adapter
Fibre optic cable type POF
Delivery Unit 1.000
Weight 0.007 kg
电气特性
产品设计
Locking type Screw Thread
Type of plug connection F05
产品特点
Storage temperature min. -20
Operating temperature max. 50
Max. storage temperature 70
Operating temperature min. 0
认证和标准
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from measuring device adapter F05
Article number Type of plug connection
29500084 F05