J-H(ST)H...BD 2x2x0,8
Telephone cable; 2X2X0.8; VDE 0815; Halogen-free compound; Shielded; Flexible




J-H(ST)H...BD 2x2x0,8
Telephone cable; 2X2X0.8; VDE 0815; Halogen-free compound; Shielded; Flexible
J-H(ST)H...BD 2x2x0,8
SGD 2.12
/

J-H(ST)H...BD 2x2x0,8
SGD 2.12
/
付款与安全
您的支付信息已安全处理。我们不存储信用卡详细信息,也无法访问您的信用卡信息。
Product characteristics
Certificate
福利
The conductor circuits are well decoupled thanks to the twin cabling (TP, Twisted Pair) with short lay lengths
Ideal protection against electromagnetic interference thanks to static shielding with aluminium-laminated foil and copper drain wire for the shield contact
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
申请书
For use as an installation cable for telecommunications and information processing systems in accordance with DIN VDE 0815
For the observance of special fire safety requirements
For use in control, regulation and measurement circuits
For installation on, in or under plaster, in brickwork and in stationary concrete
Can be used in dry and damp rooms.
技术属性
一般信息
| Product type | Telephone cable |
| Copper index | 25.000 kg/km |
| Copper index (lb) | 167.993 lb |
| Weight | 77 kg/km |
电气特性
| Maximum operating voltage (not for power transmission) | 300 |
| Loop resistance at 20°C | 73.2 |
| Max. conductor resistance at 20°C | 36 Ω/km |
| Test voltage core/screening | 0.8 |
| Test voltage core/core | 0.8 |
产品设计
| Nominal outer diameter | 7 mm |
| Conductor material | Bare copper |
| Cable dimension | 2X2X0.8 |
| Shielded |
|
| Nominal conductor diameter (mm) | 0.8 |
| J-indoor telecommunication cable | J-H(ST)H…BD |
| Core identification | Colours |
| Shape of cable | Round |
| Number of pairs | 2 |
| Outer sheath colour | grey |
| Stranding type | Star quad |
| Cable sheath RAL colour | RAL 7001 |
| Conductor colour code | VDE 0815 |
| Type of overall screen | Aluminium-laminated plastic foil |
| Number of cores | 4 |
| Core insulation basic material | Halogen-free compound |
| Basic material of outer sheath | Halogen-free compound |
| Including protective earth |
|
产品特点
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Halogen-free according to | EN 50267-2-1, EN 50267-2-2 |
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 42.0 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation |
| max. conductor temperature, occasionally moved | -5 °C to 50 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius, stationary | 6 x outer diameter |
| Water resistant |
|
| Temperature, fixed installation | -30 °C to 70 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25 |
| Halogenfree |
|
认证和标准
| CPR drip behaviour | d2 |
| CPR smoke density | s1 |
| Flame retardance tested according to UN/ECE-R118 |
|
| CPR acidity | a1 |
| CE marked |
|
| CPR fire class | Dca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21 |
| EAC-certified |
|
文档
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.