技术属性

一般信息
Brand UNITRONIC®
Product type Low-frequency data cable
Copper index 106.500  kg/km
Copper index (lb) 714.000  lb
Weight 321 kg/km
电气特性
Test voltage 1.5  kV
Rated voltage 300 V AC rms according to UL/CSA
产品设计
Conductor design fine-wire
Nominal outer diameter 13.3  mm
Conductor material Tin-plated copper
Nominal conductor cross-section (metric) 0.62  mm²
Cable dimension 6X2X20 AWG
Shielded

Core identification Colours
Shape of cable Round
Number of pairs 6
Outer sheath colour grey
Stranding type Layered stranding
Leading conductor cross-section AWG
Type of overall screen Tin-plated copper braiding
Nominal conductor cross-section (AWG) 20 AWG
Li-stranded cables LiYCY (TP)
Core insulation basic material Polyvinylchloride
Basic material of outer sheath Polyvinylchloride
Including protective earth

Core insulation basic material, short form PVC
Basic material of outer sheath, short form PVC
产品特点
Flame-retardant

UV-resistant

Minimum bending radius in mm, fixed installation 79.8  mm
PWIS-free

Application area Flexible, Fixed installation
max. conductor temperature, occasionally moved -25 °C to 105 °C max. conductor temperature:
Oil-resistant

Minimum bending radius, stationary 6 x outer diameter
Temperature, fixed installation -40 °C to 105 °C max. conductor temperature:
UV-resistant according to UL sunlight resistant
For torsional load

Halogenfree

认证和标准
cUR recognized

CSA certified

UL AWM certification 2464 according to UL 758 (e-file number: E100338)
UL certification UL CMG according to UL 444 (e-file number: E130334), UL PLTC according to UL 13 (e-file number: E216027), UL ITC according to UL 2250 (e-file number: E196134), UL DIR BUR according to UL 13 (e-file number: E216027)
cUL listed

Flame retardance tested according to UN/ECE-R118

UL listed

CE marked

cUL certification cUL CMG according to CSA C22.2 No. 214 (e-file number: E130334)
UL recognized

VDE certified

CSA certification AWM I A according to CSA C22.2 No. 210, AWM I B according to CSA C22.2 No. 210, AWM II A according to CSA C22.2 No. 210, AWM II B according to CSA C22.2 No. 210
EAC certification number ЕАЭС N RU Д-DE.АЮ64.В.00130/20
EAC-certified

文档
产品系列列表
All articles from UNITRONIC® 300 STP
Article number Number of cores Number of pairs Nominal conductor cross-section (AWG) Imp outer dia cable sheath nom Nominal outer diameter Copper index calc export Weight
301801STP 1 18 AWG 6.8 106 kg/km
301802STP 2 18 AWG 10.7 122 kg/km
301806STP 6 18 AWG 14.6 324 kg/km
302002STP 2 20 AWG 9.4 128 kg/km
302003STP 3 20 AWG 10.5 161 kg/km
302006STP 6 20 AWG 13.3 321 kg/km
302201STP 1 22 AWG 5.1 39 kg/km
302203STP 3 22 AWG 7.7 71 kg/km
302206STP 6 22 AWG 9.6 125 kg/km
302402STP 2 24 AWG 6.5 59 kg/km
302403STP 3 24 AWG 6.8 65 kg/km
302406STP 6 24 AWG 8.7 106 kg/km