技术属性

一般信息
Brand EPIC®
Product type Retaining pin
Design size Powerlock A1
Delivery Unit 1.000
Weight 0.005 kg
电气特性
产品设计
产品特点
认证和标准
CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® POWERLOCK Retention Pin
Article number Delivery Unit Design size
44420254 1.000 Powerlock F6
44420255 1.000 Powerlock D6
44420259 1.000 Powerlock A1