技术属性

一般信息
Suitable contact EPIC® MH 8.0 mm
Brand EPIC®
Product type Disassembly tool
Delivery Unit 1.000
Weight 0.013 kg
电气特性
产品设计
Material processing 3D printed
Material Stainless steel
产品特点
Corrosion-resistant

认证和标准
TÜV certified

GS certified

VDE certified

CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® TOOL REMOVAL
Article number Product type Suitable contact Delivery Unit
10028100 Disassembly tool 1.000
11132500 Disassembly tool EPIC® M-D 1.0 D-Sub stamped roll, EPIC® SIGNAL D-SUB 1 mm 1.000
11132501 Disassembly tool 1.000
11160000 Disassembly tool 1.000
11160001 Disassembly tool 1.000
11161000 Disassembly tool EPIC® H-D 1.6 machined, EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll 1.000
11161001 Disassembly tool EPIC® H-D 1.6 machined, EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll 1.000
11161002 Disassembly tool EPIC® H-D 1.6 stamped, EPIC® H-D 1.6 stamped roll 1.000
11171000 Disassembly tool EPIC® MC 2.5 mm machined 1.000
11171001 Disassembly tool EPIC® MC 2.5 mm machined 1.000
11171100 Disassembly tool EPIC® MC 3.6 mm machined 1.000
11171101 Disassembly tool EPIC® MC 3.6 mm machined 1.000
11171200 Disassembly tool 1.000
11182500 Disassembly tool 1.000
11182501 Disassembly tool EPIC® H-BE 2.5 machined 1.000
44420078 Disassembly tool 1.000
44423268 Disassembly tool EPIC® MH 4.0 mm 1.000
44423269 Disassembly tool EPIC® MH 8.0 mm 1.000
75017400 Disassembly tool EPIC® POWER LS1 1 mm 1.000
75017401 Disassembly tool EPIC® POWER LS1 1 mm
75017500 Disassembly tool EPIC® POWER LS1 2 mm 1.000
75017501 Disassembly tool EPIC® POWER LS1 2 mm