技术属性

一般信息
Suitable crimping insert EPIC® SOLAR TOOL CSC DIE 4mm², EPIC® SOLAR TOOL CSC DIE 6mm²
Packaging type Box
Brand EPIC®
Product type Locator
For crimping tool EPIC® TOOL CRIMP HAND
Delivery Unit 1.000
Weight 0.068 kg
电气特性
产品设计
产品特点
认证和标准
TÜV certified

VDE certified

CE marked

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from EPIC® SOLAR TOOL
Article number Delivery Unit For crimping tool Suitable crimping insert
44428244 1.000 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE EPIC® SOLAR TOOL DIE 4, 6, 10 mm²
44428994 1.000 EPIC® TOOL CRIMP HAND EPIC® SOLAR TOOL CSC DIE 4mm², EPIC® SOLAR TOOL CSC DIE 6mm²
44428996 1.000 EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE EPIC® SOLAR TOOL DIE 2.5, 4, 6mm²