技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.108 kg
电气特性
产品设计
Total length 25.8
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
EMC screening

Material body shortname CuZn
Thread size PG 29
Overall width 58
Colour metal
Thread length 8
Hexagon corner dimensions 46.1
Spanner size 41
Bending protection

Clear width 31
Max. clamping range 31
Glass-fibre reinforced

Pitch of thread 1,588
Surface protection Nickel-plated
Spanner size 1 41
Min. clamping range 20
For armoured cables

产品特点
Flame-retardant

IP protection rating IP 20
Temperature static min. -60
UV-resistant

Temperature (max.) 200
Oil-resistant

Temperature (min.) -60
Strain relief

Suitable for EX-applications

Temperature static max. 200
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SK
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
51712740 PG 29 8 20 31 41 10.000
52004230 PG 9 6 6 12 17 50.000
52004240 PG 11 6 7 15 20 50.000
52004250 PG 13,5 7.5 12 16 22 25.000
52004260 PG 16 7.5 13 18 24 25.000
52004270 PG 21 8 15 23 30 25.000