技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 50.000
Weight 0.023 kg
电气特性
产品设计
Total length 26.1
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
EMC screening

Cable-side sealing element Incised sealing ring
Material body shortname CuZn
Thread size PG 13,5
Overall width 24.4
Colour metal
Thread length 6.5
Hexagon corner dimensions 25.0
Bending protection

Clear width 14
Max. clamping range 13
Seal type Incised sealing ring
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Nickel-plated
Spanner size 1 22
Min. clamping range 7
For armoured cables

Sealing material, short form CR
Spanner size 2 20
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 54
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SVRE
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52000310 PG 11 6 7 12 20 50.000
52000320 PG 13,5 6.5 7 13 22 50.000
52000330 PG 16 6.5 8 16 24 50.000
52000340 PG 21 7 11 20 30 50.000
52000350 PG 29 8 19 27 40 50.000
52000360 PG 36 9 25 35 50 20.000
52005540 PG 9 6 5 8 17 100.000
52005550 PG 42 10 35.5 42.5 57 10.000
52005560 PG 48 10 40.5 47 64 10.000