技术属性

一般信息
Including lock nut

Product type Enlarger
Packaging type Bag
Including o-ring

Brand SKINDICHT®
Installation type in threaded borehole
Delivery Unit 10.000
Weight 0.131 kg
电气特性
产品设计
Outer thread PG 42
Total length 33
Material body Brass
Cable gland design Straight
Inner thread PG 48
Pitch of thread 1,588
EMC screening

Surface protection Nickel-plated
Material body shortname CuZn
Thread size PG 42
Outer diameter 64
Inner diameter 48
Thread length 10
Bending protection

Clear width 48
产品特点
Flame-retardant

Oil-resistant

Temperature (min.) -60
Suitable for EX-applications

Acid-resistant

Chemical resistant

UV-resistant

Temperature (max.) 200
Halogenfree

认证和标准
EHEDG certified

Tested for fire protection for railway vehicles

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

FDA certified

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® ME
Article number Outer thread Inner thread Delivery Unit
52003990 PG 7 PG 9 100.000
52004000 PG 9 PG 11 100.000
52004010 PG 9 PG 13,5 100.000
52004020 PG 11 PG 13,5 100.000
52004030 PG 11 PG 16 100.000
52004040 PG 11 PG 21 100.000
52004050 PG 13,5 PG 16 100.000
52004060 PG 13,5 PG 21 50.000
52004070 PG 16 PG 21 50.000
52004080 PG 16 PG 29 50.000
52004090 PG 21 PG 29 50.000
52004100 PG 29 PG 36 50.000
52004110 PG 36 PG 42 10.000
52004120 PG 42 PG 48 10.000