技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Angled cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 25.000
Weight 0.02 kg
电气特性
产品设计
Number of cable entries 1
Material body Zinc alloy
Thread type PG
Cable gland design 90° angle
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Incised sealing ring
Thread size PG 7
Colour metal
Thread length 5.7
Hexagon corner dimensions 16.6
Spanner size 15
Bending protection

Clear width 8
O-ring material, short form NBR
Max. clamping range 5
Seal type Incised sealing ring
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,27
Surface protection Nickel-plated
Spanner size 1 14
Min. clamping range 5
For armoured cables

Sealing material, short form CR
Spanner size 2 13
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 55
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® RWV
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52004180 PG 7 5.7 5 5 14 25.000
52004190 PG 9 6.7 5 8 17 25.000
52004200 PG 11 7 7 10 20 25.000
52004210 PG 13,5 7.5 7 13 22 25.000
52004220 PG 16 8 8 16 24 10.000
52004225 PG 29 9 19 27 40 10.000
52005420 PG 21 8 11 20 30 10.000