技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 25.000
Weight 0.055 kg
电气特性
产品设计
Total length 60
Number of cable entries 1
Material body Brass
Thread type PG
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Anti-kink sleeve
Material body shortname CuZn
Thread size PG 13,5
Overall width 24.4
Colour metal
Thread length 6
Hexagon corner dimensions 25.0
Bending protection

Clear width 7
O-ring material, short form NBR
Max. clamping range 11
Seal type Anti-kink sleeve
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,41
Surface protection Nickel-plated
Spanner size 1 22
Min. clamping range 9
For armoured cables

Sealing material, short form CR
Spanner size 2 22
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 65
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SRE
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52003585 PG 36 9 27 30 50 5.000
52005310 PG 13,5 6 7.5 9 22 25.000
52005320 PG 13,5 6 9 11 22 25.000
52005330 PG 16 6.5 11 13 24 25.000
52005340 PG 16 6.5 11 13 24 25.000
52005350 PG 16 6.5 13.5 15 24 25.000
52005360 PG 21 7 13 15 30 25.000
52005370 PG 21 7 15 17 30 25.000
52005380 PG 21 7 17 19 30 25.000
52005390 PG 21 7 18 20 30 25.000
52005400 PG 29 8 18 20 40 10.000
52005410 PG 29 8 21 23 40 10.000
52005411 PG 36 9 23.5 26 50 5.000
52005412 PG 36 9 27 30 50 5.000
52005414 PG 36 9 30 33 50 5.000
52010780 PG 13,5 5.5 7.5 9 22 25.000
52010790 PG 13,5 5.5 9 11 22 25.000
52010800 PG 13,5 5.5 7.5 9 22 25.000
52010810 PG 13,5 5.5 9 11 22 25.000
52010820 PG 16 5.5 11 13 24 25.000
52010830 PG 16 5.5 11 13 24 25.000
52010840 PG 16 5.5 13 15 24 25.000
52010850 PG 16 6 11 13 24 25.000
52010860 PG 16 6 11 13 24 25.000
52010870 PG 16 6 13 15 24 25.000
52010880 PG 21 6.5 13.5 15 30 25.000
52010890 PG 21 6.5 15 17 30 25.000
52010900 PG 21 6.5 17 19 30 25.000
52010910 PG 21 6.5 18 20 30 25.000
52023586 PG 36 9 32 35 50 5.000