技术属性

一般信息
Product type Lock nut
Packaging type Bag
Brand SKINDICHT®
Delivery Unit 100.000
Weight 0.003 kg
电气特性
产品设计
Glass-fibre reinforced

Material body Brass
Thread type PG
Pitch of thread 1,27
EMC screening

Surface protection Nickel-plated
Material body shortname CuZn
Thread size PG 7
Colour metal
Thickness 4.7
Hexagon corner dimensions 17.3
Spanner size 15
产品特点
Flame-retardant

Oil-resistant

Temperature (min.) -60
Suitable for EX-applications

Impact-resistant

UV-resistant

Temperature (max.) 200
Halogenfree

认证和标准
EHEDG certified

Ecolab certified

cUR recognized

cUL listed

CSA certified

UL listed

CE marked

GGVS certified

UL recognized

NSF certified

VDE certified

EAC certification number Отказное письмо № 43
EAC-certified Not required
文档
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SM-PE
Article number Thread size Imp hexagonal wrench width Spanner size Delivery Unit
52103200 PG 7 15 100.000
52103210 PG 9 18 100.000
52103220 PG 11 21 100.000
52103230 PG 13,5 23 100.000
52103240 PG 16 26 100.000
52103250 PG 21 32 50.000
52103260 PG 29 41 50.000
52103270 PG 36 51 50.000