技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Reducer
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 25.000
Weight 0.058 kg
电气特性
产品设计
Total length 16.5
Material body Brass
Thread type Metric
Cable gland design Straight
Inner thread M 25
Material body shortname CuZn
Thread size M 32
Overall width 37.2
Colour metal
Thread length 8
Spanner size 34
O-ring material, short form NBR
Outer thread M 32
Seal type O-ring
O-ring material Acrylonitrile butadiene rubber
Pitch of thread 1,5
Surface protection Nickel-plated
Thread standard DIN EN 60423
产品特点
Flame-retardant

IP protection rating IP 66, IP 68
UV-resistant

Temperature (max.) 90
Oil-resistant

Temperature (min.) -30
Suitable for EX-applications

Halogenfree

认证和标准
EHEDG certified

ATEX certification IECEx IBE 13.0028X : Ex II 2G Ex eb IIC Ex II 1D Ex ta IIIC
cUR recognized

CSA certified

CCCex-certified

GGVS certified

Ecolab certified

cUL listed

UL listed

CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® MR-M ATEX
Article number Outer thread Inner thread Delivery Unit
52104570 M 16 M 12 50.000
52104571 M 20 M 16 50.000
52104572 M 25 M 20 25.000
52104573 M 32 M 25 25.000
52104574 M 40 M 32 10.000
52104575 M 50 M 40 5.000
52104576 M 63 M 50 5.000