技术属性

一般信息
Including lock nut

Including o-ring

Brand SKINDICHT®
Product type Cable gland
Scope of delivery including O-ring
Packaging type Bag
Installation type in threaded borehole
Delivery Unit 50.000
Weight 0.02 kg
电气特性
产品设计
Total length 29
Number of cable entries 1
Material body Brass
Thread type Metric
Cable gland design Straight
thread-sided sealing element O-ring
EMC screening

Cable-side sealing element Incised sealing ring
Material body shortname CuZn
Thread size M 16
Overall width 28
Colour metal
Thread length 5
Hexagon corner dimensions 20.4
Bending protection

Clear width 10
O-ring material, short form NBR
Max. clamping range 8
Seal type Incised sealing ring
O-ring material Acrylonitrile butadiene rubber
Glass-fibre reinforced

Pitch of thread 1,5
Surface protection Nickel-plated
Spanner size 1 18
Min. clamping range 5
For armoured cables

Thread standard DIN EN 60423
Sealing material, short form CR
Spanner size 2 17
Sealing material Chloroprene rubber
产品特点
Flame-retardant

IP protection rating IP 55
Temperature static min. -20
UV-resistant

Temperature (max.) 80
Oil-resistant

Temperature (min.) -20
Strain relief

Suitable for EX-applications

Impact-resistant

Temperature static max. 80
Halogenfree

认证和标准
EHEDG certified

DNV-certified

cUR recognized

CSA certified

GGVS certified

Ecolab certified

cUL listed

UL listed

For Ex zone gas without
For Ex-zone dust without
CE marked

UL recognized

NSF certified

VDE certified

文档
Downloads
Notes
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
产品系列列表
All articles from SKINDICHT® SKZ-M
Article number Thread size Imp thread length Thread length Imp clamping range min Min. clamping range Imp clamping range max Max. clamping range Imp wrench width 1 Spanner size 1 Delivery Unit
52106800 M 16 5 5 8 18 50.000
52106805 M 16 10 5 8 18 50.000
52106810 M 20 6 7 10 22 50.000
52106815 M 20 10 7 10 22 50.000
52106820 M 20 6 7 13 22 25.000
52106825 M 20 10 7 13 22 25.000
52106830 M 20 6 8 13.5 24 25.000
52106835 M 20 10 8 13.5 24 25.000
52106840 M 25 7 11 20 30 25.000
52106845 M 25 11 11 20 30 25.000
52106850 M 32 8 18 27 40 10.000
52106855 M 32 13 18 27 40 10.000